Enclosure material
|
PBT
|
Lens material
|
PMMA
|
Maximum sensing distance
|
35 m thru beam
0.28 m diffuse with background suppression
1.2 m diffuse
5.7 m polarised reflex
|
Output type
|
Relay
|
Add on output
|
Without, <= 50 mA with overload and short-circuit protection
|
Wire insulation material
|
PvR
|
Status LED
|
1 LED (green) for supply
1 LED (red) for instability
1 LED (yellow) for output state
|
[Us] rated supply voltage
|
24...240 V AC
24...240 V DC
|
Supply voltage limits
|
20…264 V AC
20…264 V DC
|
Switching capacity in mA
|
3 A (cos φ = 1 for 0.5 million cycles at 1 operating cycle per second at 250 V)
|
Switching frequency
|
<= 20 Hz
|
Maximum voltage drop
|
<1.5 V (closed state)
|
Maximum power consumption in W
|
3 W AC/DC
|
Time delay range
|
0...10 s monostable, on-delay or off-delay (programmable) delay
|
Maximum delay first up
|
300 ms
|
Maximum delay response
|
25 ms
|
Maximum delay recovery
|
25 ms
|
Setting-up
|
Self-teaching
|
Electrical durability
|
500000 cycles, cos f = 1, operating rate <60 cyc/mn at 250 V
|
Depth
|
50 mm
|
Height
|
50 mm
|
Width
|
18 mm
|