|
XUK2SKSMM12T
photo-electric sensor - XUKS - thru beam transmitter - Sn 15m - 10..30VDC - M12
|
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Photoelectric sensors XU
|
Series name
|
Application food and beverage single mode
|
Electronic sensor type
|
Photo-electric sensor
|
Sensor name
|
XUK
|
Sensor design
|
Compact 50 x 50
|
Detection system
|
Thru beam
|
Material
|
Stainless steel
|
Type of output signal
|
Discrete
|
Supply circuit type
|
DC
|
Wiring technique
|
4-wire
|
Electrical connection
|
1 male connector M12, 4 pins
|
Product specific application
|
-
|
Emission
|
Red thru beam
|
[Sn] nominal sensing distance
|
15 m thru beam
|
Complementary
Enclosure material
|
Stainless steel 316
|
Lens material
|
PMMA
|
Maximum sensing distance
|
20 m thru beam
|
Output type
|
Solid state
|
Add on output
|
Without
|
Add on input
|
Test
|
Wire insulation material
|
PVC
|
Status LED
|
1 LED (yellow) for output state
|
[Us] rated supply voltage
|
12...24 V DC
|
Supply voltage limits
|
9…33 V DC
|
Switching capacity in mA
|
<= 100 mA (overload and short-circuit protection)
|
Switching frequency
|
<= 250 Hz
|
Maximum voltage drop
|
<1.5 V (closed state)
|
Current consumption
|
<= 35 mA no-load
|
Maximum delay first up
|
15 ms
|
Maximum delay response
|
2 ms
|
Maximum delay recovery
|
2 ms
|
Setting-up
|
Without sensitivity adjustment
|
Depth
|
50 mm
|
Height
|
50 mm
|
Width
|
18 mm
|
Net weight
|
0.15 kg
|
Environment
Product certifications
|
CSA
UL
CE
|
Ambient air temperature for operation
|
-25…55 °C
|
Temperature for cleaning operation
|
-20…100 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Vibration resistance
|
7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn (duration = 11 ms) conforming to IEC 60068-2-27
|
IP degree of protection
|
IP67 conforming to IEC 60529
IP69K conforming to DIN 40050
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Contractual warranty
|