|
XUVJ0312
photo-electric sensor - XUV - fork - handling - 30X30mm - 12..24VDC - cable 2m
|
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Photoelectric sensors XU
|
Series name
|
Application material handling
|
Electronic sensor type
|
Photo-electric sensor
|
Sensor name
|
XUV
|
Sensor design
|
Fork
|
Detection system
|
Thru beam
|
Emission
|
Infrared
|
Passage width
|
30 mm
|
Passage depth
|
40 mm
|
Material
|
Plastic
|
Supply circuit type
|
DC
|
Wiring technique
|
3-wire
|
Discrete output type
|
NPN
|
Discrete output function
|
1 NO
|
Electrical connection
|
Cable
|
Cable length
|
2 m
|
Product specific application
|
Detection of flags in lifts/transtockers
|
[Sn] nominal sensing distance
|
30 mm
|
Complementary
Enclosure material
|
ABS/PC
|
Lens material
|
PMMA
|
Type of output signal
|
Discrete
|
Output type
|
Solid state
|
Output function governance
|
Dark
|
Cable composition
|
3 x 0.34 mm²
|
Wire insulation material
|
PvR
|
Cable outer diameter
|
5 mm
|
Status LED
|
Output state: 1 LED (red)
|
[Us] rated supply voltage
|
24 V DC with reverse polarity protection
|
Supply voltage limits
|
19…38 V DC
|
Switching capacity in mA
|
<= 150 mA (overload and short-circuit protection)
|
Switching frequency
|
<= 1 kHz
|
Maximum voltage drop
|
<1.5 V (closed state)
|
Current consumption
|
<= 20 mA no-load
|
Maximum delay first up
|
30 ms
|
Maximum delay response
|
0.5 ms
|
Maximum delay recovery
|
0.5 ms
|
Setting-up
|
Without sensitivity adjustment
|
Depth
|
68 mm
|
Height
|
59 mm
|
Width
|
14 mm
|
Net weight
|
0.13 kg
|
Environment
Product certifications
|
CE
|
Ambient air temperature for operation
|
-5…55 °C
|
Ambient air temperature for storage
|
-20…70 °C
|
Vibration resistance
|
7 gn, amplitude = +/- 1 mm (f = 10…42 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn (duration = 11 ms) conforming to IEC 60068-2-27
|
IP degree of protection
|
IP54 conforming to IEC 60529
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.5 cm
|
Package 1 Width
|
15.0 cm
|
Package 1 Length
|
15.0 cm
|
Package 1 Weight
|
102.0 g
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Not applicable, out of EU RoHS legal scope
|
Contractual warranty
|