|
|
|
XUVR0608NANM8
photo-electric sensor - XUV - fork - 50X60mm - 12..24VDC - M8
|
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Photoelectric sensors XU
|
Series name
|
General purpose
|
Electronic sensor type
|
Photo-electric sensor
|
Sensor name
|
XUVR
|
Sensor design
|
Fork
|
Detection system
|
Thru beam
|
Emission
|
Red LED, modulated
|
Passage width
|
80 mm
|
Passage depth
|
60 mm
|
Material
|
Metal/plastic
|
Supply circuit type
|
DC
|
Wiring technique
|
3-wire
|
Discrete output type
|
NPN
|
Discrete output function
|
1 NO
|
Electrical connection
|
1 male connector M8, 3 pins
|
Product specific application
|
Detection on small conveyor
|
[Sn] nominal sensing distance
|
80 mm
|
Complementary
Enclosure material
|
Painted aluminium and polyamide/glass
|
Spot diameter
|
0.8 mm
|
Type of output signal
|
Discrete
|
Output type
|
Solid state
|
Status LED
|
Output state: 1 LED (yellow)
|
[Us] rated supply voltage
|
12...24 V DC with reverse polarity protection
|
Supply voltage limits
|
10…30 V DC
|
Switching capacity in mA
|
100 mA (overload and short-circuit protection)
|
Switching frequency
|
4000 Hz
|
Maximum voltage drop
|
<1.5 V (closed state)
|
Current consumption
|
< 20 mA no-load
|
Net weight
|
0.19 kg
|
Environment
Product certifications
|
UL
CSA
CE
|
Ambient air temperature for operation
|
-10…60 °C
|
Ambient air temperature for storage
|
-40…80 °C
|
Immunity to ambient light
|
10000 lux natural light
5000 lux incandescent bulb
|
Vibration resistance
|
7 gn, amplitude = +/- 0.75 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn (duration = 11 ms) conforming to IEC 60068-2-27
|
IP degree of protection
|
IP65
IP67
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Contractual warranty
|
|