|
XUYFALNEP100005
photo-electric sensor - XUY - fork - laser - teach - 5X95mm - 12..24VDC - M8
|
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Photoelectric sensors XU
|
Series name
|
Application
|
Electronic sensor type
|
Photo-electric sensor
|
Sensor name
|
XUY
|
Sensor design
|
Fork
|
Detection system
|
Thru beam
|
Emission
|
Infrared laser, modulated - class 1 conforming to IEC 825-1
|
Passage width
|
5 mm
|
Passage depth
|
95 mm
|
Material
|
Metal/plastic
|
Supply circuit type
|
DC
|
Wiring technique
|
4-wire
|
Discrete output type
|
PNP and NPN
|
Discrete output function
|
1 NO or 1 NC programmable
|
Electrical connection
|
1 male connector M8, 4 pins
|
Product specific application
|
Detection on small conveyor
Detection of transparent object
Detection on vibrating rail
Detection of reference marks
|
[Sn] nominal sensing distance
|
5 mm
|
Complementary
Enclosure material
|
Painted aluminium and polyamide/glass
|
Keypad type
|
Yellow
|
Minimum object diameter for detection
|
0.05 mm
|
Type of output signal
|
Discrete
|
Output type
|
Solid state
|
Status LED
|
Adjustment mode and keypad locking: 1 LED (red)
Output state: 1 LED (yellow)
|
[Us] rated supply voltage
|
12...24 V DC with reverse polarity protection
|
Supply voltage limits
|
10…30 V DC
|
Switching capacity in mA
|
100 mA (overload and short-circuit protection)
|
Switching frequency
|
10 kHz
|
Maximum voltage drop
|
<2 V (closed state)
|
Current consumption
|
40 mA no-load
|
Load capacitance
|
330 nF
|
Time response
|
-20…20 µs
|
Setting-up
|
Self teaching
|
Net weight
|
0.19 kg
|
Environment
Product certifications
|
CE
cULus
|
Ambient air temperature for operation
|
-20…60 °C
|
Ambient air temperature for storage
|
-30…80 °C
|
Immunity to ambient light
|
10000 lux natural light
5000 lux incandescent bulb
|
Vibration resistance
|
7 gn, amplitude = +/- 0.75 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn (duration = 11 ms) conforming to IEC 60068-2-27
|
IP degree of protection
|
IP65 conforming to IEC 60529
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Contractual warranty
|