|
|
|
XVDL6B7
5 J clear beacon XVD - flash tube - 24 V AC DC - IP 40
|
|
|
|
|
End of Commercialization JUN 30, 2015
|
|
End of Standard Services DEC 31, 2015
|
|
|
Main
Range of product
|
Harmony XVD Application
|
Product or component type
|
Beacon
|
Beacon or indicator bank unit type
|
Base unit
Illuminated unit
|
Signalling type
|
Flashing
|
Mounting diameter
|
70 mm
|
Component name
|
XVD
|
Material
|
Glass reinforced polyamide: base unit
Polycarbonate: illuminated unit
|
Light source
|
Integral flash discharge tube, clear
|
Bulb type
|
Flash discharge tube
|
[Us] rated supply voltage
|
24 V AC/DC
|
Complementary
Assembly style
|
Customer assembly
|
Connections - terminals
|
Screw clamp terminals, <= 1 x 1.5 mm² with cable end
|
[Ui] rated insulation voltage
|
250 V conforming to IEC 60947-1
|
Nominal voltage limit
|
0.85...1.1 Un conforming to IEC 60947-5-1
|
Current consumption
|
< 350 mA DC
< 550 mA AC
|
[Uimp] rated impulse withstand voltage
|
4 kV conforming to IEC 60947-1
|
Flash energy
|
5 J
|
Flashing frequency
|
1 Hz
|
Illuminating intensity
|
13 cd
|
CAD overall width
|
70 mm
|
CAD overall height
|
245 mm
|
CAD overall depth
|
70 mm
|
Terminals description ISO n°1
|
(GND)GROUND
(COM-1)PW
|
Net weight
|
0.48 kg
|
Environment
Product certifications
|
UL
CSA
GOST
|
Standards
|
EN/IEC 60947-5-1
|
Protective treatment
|
TC
|
Ambient air temperature for storage
|
-40…70 °C
|
Electrical shock protection class
|
Class I on support tube, with metal fixing plate conforming to IEC 60536
Class II on base unit conforming to IEC 60536
Class II on support tube, with plastic fixing plate conforming to IEC 60536
|
IP degree of protection
|
IP40 conforming to IEC 60529
|
Contractual warranty
|
|