Back
Discover XVEC21P by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
XVEC21P
BASE UNIT W/SCREW COVER+IP54 SEAL KIT
EAN Code EAN Code:
3389110665277
Download XVEC21P product datasheet
3D CAD Model
TODAY
APR 20, 2024
End of Commercialization
JUN 30, 2015
End of Standard Services
DEC 31, 2015
Characteristics
Main
Range of product
Harmony XVE Optimum
Product or component type
Base unit kit
Kit composition
Base unit
Screw fixing cover
5 seals for illuminated/audible unit
1 seal for fixing base XVEZ13
Component name
XVE
Complementary
Mounting diameter
70 mm
Assembly style
Customer assembly
Marking
CE
Terminals description ISO n°1
(COM-3)PW
(COM-1)PW
(COM-4)PW
(COM-2)PW
(COM-5)PW
(GND)GROUND
Net weight
0.12 kg
Environment
Standards
EN/IEC 60947-1
EN/IEC 60947-5-1
Product certifications
CSA
UL
CCC
Ambient air temperature for storage
-40…70 °C
Ambient air temperature for operation
-25…55 °C
Electrical shock protection class
Class I aluminium tube mounting conforming to IEC 61140
Class I plastic tube mounting conforming to IEC 61140
Protective treatment
TC
IP degree of protection
IP54 (outdoor) conforming to IEC 60529
Contractual warranty
Warranty
18 months