CAD overall width
|
37 mm
|
CAD overall height
|
18.5 mm
|
CAD overall depth
|
37 mm
|
Net weight
|
0.036 kg
|
Electrical shock protection class
|
Class I conforming to IEC 61140
|
Shape of signaling unit head
|
Round
|
Type of operator
|
Spring return
|
Operator profile
|
Black flush, type H014 (white)
|
Operator additional information
|
Horizontal mounting
|
Mechanical durability
|
3000000 cycles
|
Vibration resistance
|
5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
|
Main group
|
Harsh environment
|
Group of product
|
Flush marked type H014
|
Marking
|
Type H014
|
Colour of marking
|
White
|
Electrical composition code
|
C1 for <9 contacts using single blocks in front mounting
C2 for <9 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
|