Schneider-Electric
 
LC1D09BD obrázek - schneider-electric-cz
LC1D09BD
stykač 3P(3Z) 9A AC-3 440V-pomocné kontakty 1Z+1V- cívka 24V DC
Schneider Electric
Dimensions Drawings
Dimensions


(1)
Minimum electrical clearance

LC1

D09…D18

D093…D123

D099…D129

b

77

99

80

c

without cover or add-on blocks

93

93

93

with cover, without add-on blocks

95

95

95

c1

with LAD N or C (2 or 4 contacts)

126

126

126

c2

with LA6 DK10

138

138

138

c3

with LAD T, R, S

146

146

146

with LAD T, R, S and sealing cover

150

150

150