Schneider-Electric
 
LC1D115BD Bild- scope
LC1D115BD
Leistungsschütz LC1D 3p, +1S+1Ö, 55 kW, 115 A, 400 V AC3, Spule 24 V DC
EAN Code EAN Code: 
3389110376463
Schneider Electric
Dimensions Drawings
Dimensions


(1)
Minimum electrical clearance

LC1

D115 and D150 (3-pole)

a

120

b1

with LA4 DA2

174

with LA4 DF, DT

185

with LA4 DM, DL

188

with LA4 DW

188

c

without cover or add-on blocks

132

with cover, without add-on blocks

136

c1

with LAD N or C (2 or 4 contacts)

150

c2

with LA6 DK20

155

c3

with LAD T, R, S

168

with LAD T, R, S and sealing cover

172