Schneider-Electric
 
LC1D12B7 Resim- scope
LC1D12B7
TeSys D kontaktör - 3P(3 NA) - AC-3 - <= 440 V 12 A - 24 V AC bobin
Schneider Electric
Dimensions Drawings
Dimensions


(1)
Including LAD 4BB
(2)
Minimum electrical clearance

LC1

D09…D18

D093…D123

D099…D129

b

without add-on blocks

77

99

80

b1

with LAD 4BB

94

107

95.5

with LA4 D●2

110(1)

123(1)

111.5(1)

with LA4 DF, DT

119(1)

132(1)

120.5(1)

with LA4 DW, DL

126(1)

139(1)

127.5(1)

c

without cover or add-on blocks

84

84

84

with cover, without add-on blocks

86

86

86

c1

with LAD N or C (2 or 4 contacts)

117

117

117

c2

with LA6 DK10, LAD 6K10

129

129

129

c3

with LAD T, R, S

137

137

137

with LAD T, R, S and sealing cover

141

141

141

(1)

Including LAD 4BB.