Schneider-Electric
 
LC1D25BD
LC1D25BD
Tesys D contactor - 3P(3 NO) - AC-3 - 440 V 25 A - 24 V DC bobina
Schneider Electric
Dimensions Drawings
Dimensions


(1)
Minimum electrical clearance

LC1

D25…D38

D183…D323

b

85

99

c

without cover or add-on blocks

99

99

with cover, without add-on blocks

101

101

c1

with LAD N or C (2 or 4 contacts)

132

132

c2

with LA6 DK10

144

144

c3

with LAD T, R, S

152

152

with LAD T, R, S and sealing cover

156

156