|
|
|
LC1D25BL
Leistungsschütz LC1D 3p, +1S+1Ö, 11 kW, 25 A, 400 V AC3, Spule 24 V DC
|
|
|
Dimensions
(1) Minimum electrical clearance LC1 | D25…D38 | D183…D323 |
---|
b | | 85 | 99 | c | without cover or add-on blocks | 99 | 99 | with cover, without add-on blocks | 101 | 101 | c1 | with LAD N or C (2 or 4 contacts) | 132 | 132 | c2 | with LA6 DK10 | 144 | 144 | c3 | with LAD T, R, S | 152 | 152 | with LAD T, R, S and sealing cover | 156 | 156 |
|
|