Dimensions
(2) Minimum electrical clearance LC1 | D25…D38 (3-pole) |
---|
b | without add-on blocks | 85 | b1 | with LAD 4BB | 98 | with LA4 D●2 | 114(1) | with LA4 DF, DT | 123(1) | with LA4 DW, DL | 130(1) | c | without cover or add-on blocks | 90 | with cover, without add-on blocks | 92 | c1 | with LAD N or C (2 or 4 contacts) | 123 | c2 | with LA6 DK10, LAD 6K10 | 135 | c3 | with LAD T, R, S | 143 | with LAD T, R, S and sealing cover | 147 | (1) | Including LAD 4BB. |
|