|
|
|
LC1D95BD
Leistungsschütz LC1D 3p, +1S+1Ö, 45 kW, 95 A, 400 V AC3, Spule 24 V DC
|
|
|
Dimensions
(1) Minimum electrical clearance LC1 | D80 and D95 |
---|
a | | 85 | b1 | with LAD 4BB3 | – | with LA4 DF, DT | – | c | without cover or add-on blocks | 181 | with cover, without add-on blocks | 186 | c1 | with LAD N (1 contact) | 204 | with LAD N or C (2 or 4 contacts) | 210 | c2 | with LA6 DK10 | 221 | c3 | with LAD T, R, S | 229 | with LAD T, R, S and sealing cover | 233 |
|
|