|
|
|
LC1D95P7
Leistungsschütz LC1D 3p, +1S+1Ö, 45 kW, 95 A, 400 V AC3, Spule 230 V AC
|
|
|
Dimensions
(1) Minimum electrical clearance LC1 | D80 | D95 |
---|
a | | 85 | 85 | b1 | with LA4 D●2 | 135 | 135 | with LA4 DB3 or LAD 4BB3 | 135 | – | with LA4 DF, DT | 142 | 142 | with LA4 DM, DW, DL | 150 | 150 | c | without cover or add-on blocks | 125 | 125 | with cover, without add-on blocks | 130 | 130 | c1 | with LAD N (1 contact) | 150 | 150 | with LAD N or C (2 or 4 contacts) | 158 | 158 | c2 | with LA6 DK10, LAD 6DK | 170 | 170 | c3 | with LAD T, R, S | 178 | 178 | with LAD T, R, S and sealing cover | 182 | 182 |
|
|