DNVGL-Certificate-TAA00002DH
RM35JA32MRSP01 is adapted product and not in DNVGL certification
UL Listed RM17, RM22, RM35, RM8487
English
2024-05-15
UL Listed RM17, RM22, RM35, RM8487
NRNT_NRNT7_E173076_Control
Megfelelőségi nyilatkozat
RM22TU23 EU RoHS nyilatkozat
Hungarian
2024-05-14
RM22TU23 EU RoHS nyilatkozat
Harmony Control háromfázisú fázis- és feszültségfigyelő relé, 2CO, 8A, 380…480VAC
RM22TU23 Kínai RoHS nyilatkozat
Hungarian
2024-05-14
RM22TU23 Kínai RoHS nyilatkozat
Harmony Control háromfázisú fázis- és feszültségfigyelő relé, 2CO, 8A, 380…480VAC
RM22TU23 REACh nyilatkozat
Hungarian
2024-05-14
RM22TU23 REACh nyilatkozat
Harmony Control háromfázisú fázis- és feszültségfigyelő relé, 2CO, 8A, 380…480VAC
Alkalmazásmegoldások
Harmony Control Relay, Application Guide
English
2024-05-15
Harmony Control Relay, Application Guide
This document presents the most common problems that you can encounter in your system or machinery. For each application, an appropriate solution is proposed by using Harmony Control Relay. Harmony Control Relay effectively monitors and detects abnormal operating conditions concerning phase, current, voltage, liquid level, frequency, speed, temperature, and pump control. The control relays inform users of abnormal conditions and allow them to initiate the necessary corrective actions before serious and costly breakdowns occur. Harmony Control Relay range is suitable for a wide range of applications, such as lifts, escalators, packaging, pumping, and water. Meet your application needs with Harmony Control Relay today!