Schneider-Electric
 
XALD213 Resim- scope
XALD213
koyu gri istasyon - yeşil sıva altı/kırmızı sıva altı Buton Ø22 yaylı dönüş
Schneider Electric
Dimensions Drawings
Dimensions


(1) 2 knock-outs for Pg 13.5 cable gland, maximum capacity 12 mm/0.47 in.

(2) Knock-out for cable entry, maximum capacity 14 mm/0.55 in.

Control station fitted with:

c in mm

c in in.

Flush pushbutton

62

2.44

Pilot light

64

2.52

Illuminated pushbutton

65.5

2.58

Projecting pushbutton

66

2.60

Selector switch

80

3.15

Mushroom head pushbutton

91.5

3.58

Latching mushroom head Emergency stop pushbutton wit h key

115

4.53

Key switch

105.5

4.15