UL Type 1/IP 20 Drives Dimensions with or without 1 Option Card (1)
Dimensions in mm a | b | c | G | H | K | K1 | K2 | Ø |
---|
595 | 1190 | 377 | 540 | 920 | 150 | 75 | 30 | 11.5 |
Dimensions in in. a | b | c | G | H | K | K1 | K2 | Ø |
---|
23.43 | 46.85 | 14.84 | 21.26 | 36.22 | 5.90 | 2.95 | 1.18 | 0.45 |
(1) Option cards: I/O extension cards, communication cards or "Controller Inside” programmable card. Dimensions with 2 Option Cards (1)
Dimensions in mm a | c1 | G | H | K | K1 | K2 | Ø |
---|
595 | 392 | 540 | 920 | 150 | 75 | 30 | 11.5 |
Dimensions in in. a | c1 | G | H | K | K1 | K2 | Ø |
---|
23.43 | 15.43 | 21.26 | 36.22 | 5.90 | 2.95 | 1.18 | 0.45 |
(1) Option cards: I/O extension cards, communication cards or "Controller Inside” programmable card. Drive with Braking Unit VW3A7101 Dimensions with or without 1 Option Card (1)
b in mm | c in mm | b in in. | c in in. |
---|
1190 | 377 | 46.85 | 14.84 |
(1) Option cards: I/O extension cards, communication cards or "Controller Inside” programmable card. Dimensions with 2 Option Cards (1)
c1 in mm | c1 in in. |
---|
392 | 15.43 |
(1) Option cards: I/O extension cards, communication cards or "Controller Inside” programmable card.
|