Nazaj
Najdi K1D024MCH po
Značilnosti
Dimensions Drawings
Technical Description
Prenos in dokumenti
Discover your Schneider-Electric tools
K1D024MCH
Grebenasto voltmeter stikalo - 3L - 45° - 12 A - za Ø 22 mm
Prenesi K1D024MCH podatkovni list izdelka
3D CAD Model
Dimensions Drawings
Operating Head and Body with Plastic Base
Front Mounting by Ø 22 mm/0.87 in. Hole
a1
80.5 mm/3.17 in.
e
support panel thickness 1 mm to 6 mm./0.039 in. to 0.24 in.