Dimensions
(1) Minimum electrical clearance LC1 | D09…D18 | D093…D123 | D099…D129 |
---|
b | | 77 | 99 | 80 | c | without cover or add-on blocks | 93 | 93 | 93 | with cover, without add-on blocks | 95 | 95 | 95 | c1 | with LAD N or C (2 or 4 contacts) | 126 | 126 | 126 | c2 | with LA6 DK10 | 138 | 138 | 138 | c3 | with LAD T, R, S | 146 | 146 | 146 | with LAD T, R, S and sealing cover | 150 | 150 | 150 |
|