Schneider-Electric SINTEL
 
LC1D150M7 slika – Schneider- sintel
LC1D150M7
Kontaktor TeSys D - 3P (3 NO) AC-3 440 V 150 A - 220 V AC 50/60 Hz tuljava
Schneider Electric
Dimensions Drawings
Dimensions


(1)
Minimum electrical clearance

LC1

D115 and D150 (3-pole)

a

120

b1

with LA4 DA2

174

with LA4 DF, DT

185

with LA4 DM, DL

188

with LA4 DW

188

c

without cover or add-on blocks

132

with cover, without add-on blocks

136

c1

with LAD N or C (2 or 4 contacts)

150

c2

with LA6 DK20

155

c3

with LAD T, R, S

168

with LAD T, R, S and sealing cover

172