Dimensions
(1) 2 knock-outs for Pg 13.5 cable gland, maximum capacity 12 mm/0.47 in. (2) Knock-out for cable entry, maximum capacity 14 mm/0.55 in. Control station fitted with: | c in mm | c in in. |
---|
Flush pushbutton | 62 | 2.44 | Pilot light | 64 | 2.52 | Illuminated pushbutton | 65.5 | 2.58 | Projecting pushbutton | 66 | 2.60 | Selector switch | 80 | 3.15 | Mushroom head pushbutton | 91.5 | 3.58 | Latching mushroom head Emergency stop pushbutton wit h key | 115 | 4.53 | Key switch | 105.5 | 4.15 |
|