Nazaj
Najdi XCKD2110P16 po
Značilnosti
Dimensions Drawings
Mounting and Clearance
Connections and Schema
Technical Description
Prenos in dokumenti
Discover your Schneider-Electric tools
XCKD2110P16
Omejitveno stikalo XCKD - bat s kovinskim zaklj. - 1 NC+1 NO - proženje - M16
Prenesi XCKD2110P16 podatkovni list izdelka
DANES
JUN. 29, 2024
Konec prodaje
AVG. 01, 2023
Dimensions Drawings
Dimensions
(1)
Tapped entry for M16 x 1.5
(2)
2 elongated holes Ø 4.3 x 6.3 mm on 22 mm centres, 2 holes Ø 4.3 on 20 mm centres.
(3)
2 x Ø 3 holes for support studs, depth 4 mm.