Application specific I/O
|
HART
|
Product compatibility
|
BMEP58... processor
BMEXBP... backplane
ABE7CPA21
Head module BMECRA31210
BMXFTB20... terminal block
|
Electrical connection
|
20 ways terminal block
Telefast
|
Isolation between channels
|
Isolated
|
Measurement error
|
0.1 % of full scale 25 °C
0.2 % of full scale 0...60 °C
|
Temperature drift
|
45 ppm/°C
|
Isolation voltage
|
1000 V DC for 60 s between channels
1400 V DC for 60 s between channels and ground
1400 V DC for 60 s between channels and bus
|
Checks
|
Broken wire detection
|
Load impedance ohmic
|
600 Ohm 0...20 mA
570 Ohm 0...21 mA
|
Analogue output number
|
4
|
Analogue output type
|
Current: 4...20 mA
|
Analogue output resolution
|
15 bits + sign
|
Topology
|
Point-to-point
|
Function available
|
I/O mapping
|
Net weight
|
0.223 kg
|