Integrated connection type
|
3 Ethernet, connector type: RJ45, transmission rate: 10/100 Mbit/s, transmission mode: double shielded twisted pair
|
Web server
|
Basic
|
Transmission support medium
|
Ethernet backplane
|
Communication service
|
Bandwidth management
FDR server
SNMP network administrator
Modbus TCP I/O Scanner and Messaging
Ethernet/IP I/O Scanner and Messaging
RSTP support
Port mirroring
Embedded multiport switch
|
Port Ethernet
|
10BASE-T/100BASE-TX
|
Supply
|
Internal power supply via rack
|
Marking
|
CE
|
Module format
|
Standard
|
Current consumption
|
900 mA at 3.3 V DC (for product version >= 13)
1800 mA at 3.3 V DC (for product version < 13)
|
Net weight
|
0.2 kg
|