Number of racks
|
8
|
Local I/O processor capacity (discrete)
|
3072 I/O
|
Local I/O processor capacity (analog)
|
768 I/O
|
Number of application specific channel (local rack)
|
108
|
Application specific I/O
|
Serial link
Motion control
Counter
SSI encoder
HART
Accurate time stamping
|
Checks
|
Process control
|
Control channels
|
Programmable loops
|
Integrated connection type
|
1 Ethernet TCP/IP for service port
2 Ethernet TCP/IP for device network
USB type mini B
|
Number of remote I/O station
|
16 - 2 rack(s) per remote drop
|
Number of distributed equipment
|
64
|
Communication module processor capacity
|
8 AS-Interface module
3 Ethernet communication module
|
Communication service
|
RIO scanner
DIO scanner
|
Memory description
|
Expandable flash, 4 GB for data storage
Integrated RAM, 10 kB for system memory
Integrated RAM, 12 MB for program
Integrated RAM, 1024 kB for data
|
Application structure
|
2 auxiliary tasks
1 cyclic/periodic master task
128 event tasks
1 periodic fast task
|
Cybersecurity
|
Achilles certified
DoS prevention
IPSec
SNMP logging
Syslog protocol support
Transport layer security
Audit trail
Embedded firewall
Firmware signature
Password protection
Port hardening
Secure communiction (HTTPS)
Security log
|
Number of instructions per ms
|
15 Kinst/ms 65 % Boolean + 35 % fixed arithmetic
20 Kinst/ms 100 % Boolean
|
Current consumption
|
295 mA at 24 V DC
|
MTBF reliability
|
775000 H
|
Marking
|
CE
|
Vibration resistance
|
3 gn
|
Shock resistance
|
30 gn
|
Ambient air temperature for operation
|
0…60 °C
|
Ambient air temperature for storage
|
-40…85 °C
|
Operating altitude
|
0...2000 m
2000...5000 m with derating factor
|
Relative humidity
|
5…95 % at 55 °C without condensation
|
IP degree of protection
|
IP20
|
Directives
|
2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
|
Product certifications
|
CE
UL
CSA
RCM
EAC
Merchant Navy
|
Standards
|
IEC 61131-2
IEC 61010-2-201
UL 61010-2-201
CSA C22.2 No 61010-2-201
IACS E10
EN/IEC 61000-6-5, interface type 1 and type 2
EN/IEC 61850-3, location G
|
Environmental characteristic
|
Hazardous location class I division 2
|
Supply
|
Internal power supply via rack
|
Status LED
|
1 LED (green) processor running (RUN)
1 LED (red) processor or system fault (ERR)
1 LED (red) I/O module fault (I/O)
1 LED (green) download in progress (DL)
1 LED (red) memory card or CPU flash fault (BACKUP)
1 LED (green/red) ETH MS (Ethernet port configuration status)
1 LED (green/red) Eth NS (Ethernet network status)
|
Net weight
|
0.849 kg
|