Schneider-Electric
 
BMH0703T11F1A picture- sonepar
BMH0703T11F1A
servo motor BMH - 3.4 Nm - 8000 rpm - keyed shaft - with brake - IP54
Schneider Electric
Dimensions Drawings
Servo Motors Dimensions
Example with Straight Connectors


a:
Power supply for servo motor brake
b:
Power supply for servo motor encoder
(1)
Shaft end, keyed slot (optional)

Dimensions in mm

Straight connectors

Rotatable angled connectors

c (without brake)

c (with brake)

c1

c2

c3

h

h1

Ø

Ø1 for screws

b1

b2

b1

b2

39.5

25.5

39.5

39.5

186

225

30

20

5

5 h9

16+0–0.13

14 k6

M5 x 17

Dimensions in in.

Straight connectors

Rotatable angled connectors

c (without brake)

c (with brake)

c1

c2

c3

h

h1

Ø

Ø1 for screws

b1

b2

b1

b2

1.55

1

1.55

1.55

7.32

8.85

1.18

0.78

0.19

0.20 h9

0.63+0–0.0051

0.55 k6

M5 x 0.67