Input compatibility
|
With 2-wire/3-wire proximity sensors conforming to IEC 60947-5-2
With 2-wire/3-wire proximity sensors conforming to IEC 61131-2 type 3
|
Sensor power supply
|
19...30 V
|
Current state 1 guaranteed
|
>= 2 mA
|
Current state 0 guaranteed
|
<= 1.5 mA
|
Input impedance
|
6800 Ohm
|
Insulation resistance
|
> 10 MOhm 500 V DC
|
Power dissipation in W
|
2.5 W
|
DC typical response time
|
4 ms
|
DC maximum response time
|
7 ms
|
Paralleling of inputs
|
Yes
|
Typical current consumption
|
76 mA at 3.3 V DC
|
MTBF reliability
|
775000 H
|
Protection type
|
1 external fuse per group of channel0.5 A fast blow
Reverse polarity protection
|
Voltage detection threshold
|
< 14 V DC sensor fault
> 18 V DC sensor OK
|
Status LED
|
1 LED (green) module operating (RUN)
1 LED per channel (green) channel diagnostic
1 LED (red) module error (ERR)
1 LED (red) module I/O
|
Net weight
|
0.115 kg
|
IP degree of protection
|
IP20
|
Directives
|
2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
|
Environmental characteristic
|
Fungal spore resistant class 3B2
|
Dielectric strength
|
1500 V AC at 50/60 Hz 1 minute, primary/secondary
|
Vibration resistance
|
3 gn
|
Shock resistance
|
30 gn
|
Ambient air temperature for storage
|
-40…85 °C
|
Ambient air temperature for operation
|
0…60 °C
|
Relative humidity
|
5…95 % at 55 °C without condensation
|
Operating altitude
|
0...2000 m
2000...5000 m with derating factor
|