Input compatibility
|
With 2-wire/3-wire proximity sensors conforming to IEC 60947-5-2
With 2-wire/3-wire proximity sensors conforming to IEC 61131-2 type 3
|
Sensor power supply
|
21.1...29.0 V 70 °C
19...30 V 60 °C
|
Current state 1 guaranteed
|
>= 3 mA
|
Current state 0 guaranteed
|
<= 1.5 mA
|
Current per channel
|
0.55 A at 70 °C
0.625 A at 60 °C
|
Maximum current per module
|
5 A 60 °C
4.4 A 70 °C
|
Maximum leakage current
|
0.5 mA at state 0
|
Maximum voltage drop
|
<1.2 V at state 1
|
Input impedance
|
6800 Ohm
|
Insulation resistance
|
> 10 MOhm 500 V DC
|
Power dissipation in W
|
3.7 W
|
DC typical response time
|
4 ms
|
DC maximum response time
|
7 ms
|
Response time on output
|
1.2 ms
|
Paralleling of outputs
|
Yes : 2 maximum
|
Typical current consumption
|
79 mA at 3.3 V DC
59 mA at 24 V DC
|
Current consumption
|
<= 111 mA at 3.3 V DC
<= 67 mA at 24 V DC
|
MTBF reliability
|
450000 H
|
Protection type
|
1 external fuse per group of input channel0.5 A fast blow
Overvoltage protection on output
Reverse polarity protection on input
Reverse polarity protection on output
|
Output overload protection
|
With electronic circuit breaker 1.5 In < Id < 2 In
With current limiter
|
Output overvoltage protection
|
With transil diode
|
Output short-circuit protection
|
With 2 A external fuse
|
Reverse polarity protection
|
Reverse mounted diode
|
Voltage detection threshold
|
< 14 V DC preactuator fault
< 14 V DC sensor fault
> 18 V DC preactuator OK
> 18 V DC sensor OK
|
Maximum tungsten load
|
6 W
|
Switching frequency
|
0.5/LI² Hz
|
Maximum overload time
|
15 ms
|
Load impedance ohmic
|
>= 48 Ohm
|
Status LED
|
1 LED (green) module operating (RUN)
1 LED per channel (green) channel diagnostic
1 LED (red) module error (ERR)
1 LED (red) module I/O
|
Net weight
|
0.115 kg
|
IP degree of protection
|
IP20
|
Directives
|
2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
|
Environmental characteristic
|
Gas resistant class Gx
Gas resistant class 3C4
Dust resistant class 3S4
Sand resistant class 3S4
Salt resistant level 2
Mold growth resistant class 3B2
Fungal spore resistant class 3B2
|
Dielectric strength
|
1500 V AC at 50/60 Hz 1 minute, output/ground
1500 V AC at 50/60 Hz 1 minute, output/internal logic
1500 V AC at 50/60 Hz 1 minute, primary/secondary
500 V DC 1 minute, between group of inputs and outputs
|
Vibration resistance
|
3 gn
|
Shock resistance
|
30 gn
|
Ambient air temperature for storage
|
-40…85 °C
|
Ambient air temperature for operation
|
-25…70 °C
|
Relative humidity
|
5…95 % at 55 °C without condensation
|
Protective treatment
|
Conformal coating
|
Operating altitude
|
0...2000 m
2000...5000 m with derating factor
|