Counter functions
|
Loop (modulo) counting
Width modulation
Down counting
Measure time periods
Ratio count
Count events
32-bit counter counting
Frequency meter
|
Cycle time
|
1 ms
|
Isolation voltage
|
1500 V for 60 s
|
Input type
|
3 auxiliary input
3 high speed
|
Input voltage limits
|
30 V
|
Input current
|
2 mA at 11 V
|
Voltage state 1 guaranteed
|
11...30 V
|
Current state 1 guaranteed
|
>= 6 mA
|
Voltage state 0 guaranteed
|
< 5 V
|
Current state 0 guaranteed
|
<= 1.5 mA
|
Discrete output logic
|
Positive or negative configurable
|
Maximum output current
|
2 A per module
0.5 A per output
|
Output voltage limits
|
19.2...30 V
|
Maximum load current
|
1 A per module
0.5 A per output
|
Maximum leakage current
|
0.1 mA at state 0
|
Maximum voltage drop
|
<3 V at state 1
|
Output overload protection
|
Integrated
|
Output short-circuit protection
|
1.5 A integrated
|
Overlap time
|
0.2 ms
|
Electrical connection
|
1 connector with 10 pins for wiring auxiliary input and sensor power supply
1 connector with 16 pins for wiring the sensors of counter 0
1 connector with 16 pins for wiring the sensors of counter 1
|
Current consumption
|
200 mA at 3.3 V DC bus
40 mA at 24 V DC rack
80 mA at 24 V DC sensor
|
Module format
|
Standard
|
Net weight
|
0.112 kg
|