|
|
|
BMXXBP0600H
ruggedized rack M340 - 6 slots - panel, plate or DIN rail mounting
|
|
|
Main
Range of product
|
Modicon X80
|
Product or component type
|
Ruggedized backplane
|
Product specific application
|
For severe environments
|
Complementary
Number of slots
|
6 bus X
|
Product compatibility
|
BMXP34 processor
BMXCPS power supply
I/O module
Specific application module
|
Power consumption in W
|
1.68 W
|
Electrical connection
|
1 connector (XBE) expansion module
|
Fixing mode
|
By 4 M4/M5/M6 screws, mounting on panel
By 4 M4/M5/M6 screws, mounting on mounting plate
By clips, mounting on 35 mm symmetrical DIN rail
|
Height
|
103.7 mm
|
Width
|
307.6 mm
|
Depth
|
19 mm
|
Net weight
|
0.79 kg
|
Environment
IP degree of protection
|
IP20
|
Ambient air temperature for operation
|
-25…70 °C
|
Relative humidity
|
10…95 % without condensation
|
Protective treatment
|
Conformal coating
|
Directives
|
2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
2014/34/EU - ATEX directive
|
Product certifications
|
CE
UL
CSA
RCM
EAC
UKCA
Merchant Navy
ATEX zone 2/22
IECEx zone 2/22
|
Standards
|
EN/IEC 61131-2
EN/IEC 61010-2-201
UL 61010-2-201
CSA C22.2 No 61010-2-201
IACS E10
EN/IEC 61000-6-5, interface type 1 and type 2
EN/IEC 61850-3, location G
EN/IEC 60079-0
|
Environmental characteristic
|
Gas resistant class Gx conforming to ISA S71.04
Gas resistant class 3C4 conforming to IEC 60721-3-3
Dust resistant class 3S4 conforming to IEC 60721-3-3
Sand resistant class 3S4 conforming to IEC 60721-3-3
Salt resistant level 2 conforming to IEC 68252
Mold growth resistant class 3B2 conforming to IEC 60721-3-3
Fungal spore resistant class 3B2 conforming to IEC 60721-3-3
Hazardous location class I division 2
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.7 cm
|
Package 1 Width
|
15.1 cm
|
Package 1 Length
|
39.0 cm
|
Package 1 Weight
|
844.0 g
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
9
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
40.0 cm
|
Package 2 Length
|
60.0 cm
|
Package 2 Weight
|
8.296 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|