|
|
|
BRS39BW761ACA
3-phase stepper motor - 6.78 Nm - shaft Ø 14mm - L=128mm - w/o brake - conn
|
|
|
Main
Range compatibility
|
Lexium SD3
|
Product or component type
|
Motion control motor
|
Device short name
|
BRS3
|
Maximum mechanical speed
|
3000 rpm
|
Motor type
|
3-phase stepper motor
|
Number of motor poles
|
6
|
Supply voltage limits
|
230 V AC
325 V DC
|
Mounting support
|
Flange
|
Motor flange size
|
85 mm
|
Length
|
171 mm
|
Centring collar diameter
|
60 mm
|
Complementary
Centring collar depth
|
2 mm
|
Number of mounting holes
|
4
|
Mounting holes diameter
|
6.5 mm
|
Circle diameter of the mounting holes
|
98.99 mm
|
Electrical connection
|
Connector
|
Feedback type
|
Single turn encoder
|
Speed feedback resolution
|
10000 points/turn
|
Holding brake
|
Without
|
Shaft end
|
Woodruff key
|
Second shaft
|
Without second shaft end
|
Shaft diameter
|
14 mm
|
Shaft length
|
30 mm
|
Nominal torque
|
6 N.m
|
Peak stall torque
|
5.78 N.m
|
Continuous stall torque
|
5.78 N.m
|
Holding torque
|
6.78 N.m
|
Rotor inertia
|
3.3 kg.cm²
|
Resolution
|
1000 points/turn
1.8 °, 0.9 °, 0.72 °, 0.36 °, 0.18 °, 0.09 °, 0.072 °, 0.036 ° step angle
200, 400, 500, 1000, 2000, 4000, 5000, 10000 steps number of full steps per revolution
|
Accuracy error
|
+/- 6 arc min
|
Maximum starting frequency
|
5.3 kHz
|
[In] rated current
|
2.25 A
|
Resistance
|
6.5 Ohm (winding)
|
Time constant
|
10 ms
|
Maximum radial force Fr
|
110 N (first shaft end)
50 N (second shaft end)
|
Maximum axial force Fa
|
175 N (tensile force)
30 N (force pressure)
|
Service life in hours
|
20000 h (bearing)
|
Angular acceleration
|
200000 rad/s²
|
Net weight
|
4.3 kg
|
Environment
Standards
|
IEC 60072-1
IEC 50347
|
Type of cooling
|
Natural convection
|
Ambient air temperature for operation
|
-25…40 °C
|
Ambient air temperature for storage
|
-25…70 °C
|
Operating altitude
|
<= 1000 m without power derating
|
Relative humidity
|
15…85 % without condensation
|
Vibration resistance
|
20 m/s² maximum
A conforming to IEC 60034-14
|
IP degree of protection
|
IP41 shaft bushing: conforming to IEC 60034-5
IP56 total except shaft bushing: conforming to IEC 60034-5
|
Temperature class
|
F winding conforming to IEC 60034-1
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
22 cm
|
Package 1 Width
|
19 cm
|
Package 1 Length
|
40 cm
|
Package 1 Weight
|
5.451 kg
|
Unit Type of Package 2
|
P06
|
Number of Units in Package 2
|
12
|
Package 2 Height
|
77 cm
|
Package 2 Width
|
80 cm
|
Package 2 Length
|
60 cm
|
Package 2 Weight
|
73.912 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
Contractual warranty
|
|