|
|
|
HMIGXU3512
7 inch wide screen, Universal model, 2 serial ports,1 Ethernet port, embeddedRTC
|
|
|
|
|
|
|
End of Commercialization DEC 31, 2024
|
|
|
Main
Range of product
|
Harmony Easy GXU
|
Product or component type
|
Advanced touchscreen panel
|
Display type
|
LCD touch screen
|
Display colour
|
65536 colours
|
Display resolution
|
800 x 480 pixels WVGA
|
Display size
|
7 inch
|
Complementary
Backlight lifespan
|
20000 hours
|
[Us] rated supply voltage
|
24 V DC
|
Software designation
|
Vijeo Designer Basic configuration software
|
Memory description
|
Internal, 48 MB for application
Internal DDR, 128 MB
Internal, 128 kB for backup
|
Integrated connection type
|
USB type mini B
COM1 serial link: 9-way male SUB-D connector, RS232C
COM2 serial link: 9-way male SUB-D connector, RS422/RS485
USB type A
Ethernet 10/100BASE-TX
|
Cut-out dimensions
|
190 x 135 mm
|
Environment
Quality labels
|
CE
|
Ambient air temperature for operation
|
0…50 °C
|
Ambient air temperature for storage
|
-20…60 °C
|
IP degree of protection
|
IP65 (front panel)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
9.163 cm
|
Package 1 Width
|
18.024 cm
|
Package 1 Length
|
25.544 cm
|
Package 1 Weight
|
910 g
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
12
|
Package 2 Height
|
30 cm
|
Package 2 Width
|
40 cm
|
Package 2 Length
|
60 cm
|
Package 2 Weight
|
11747 g
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
144
|
Package 3 Height
|
95 cm
|
Package 3 Width
|
80 cm
|
Package 3 Length
|
120 cm
|
Package 3 Weight
|
149964 g
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Upgradeability
|
Upgradeable through digital modules
|
|
|