Format of the drive
|
Block
|
Network number of phases
|
Single phase
|
[Us] rated supply voltage
|
100...120 V - 15...10 %
200...230 V - 15...10 %
|
Supply voltage type
|
AC/DC
|
Network frequency limits
|
50…60 Hz (- 15...10 %)
|
Communication interface
|
Pulse/direction, integrated
|
Maximum motor phase current
|
6.8 A
|
Nominal power
|
280 W at 115 V
420 W at 230 V
|
Short-circuit current
|
0.5 kA
|
Associated fuse rating
|
10 A at 115 V
6 A at 230 V
|
Overvoltage category
|
III
|
Inrush current
|
60 A
|
Maximum leakage current
|
30 mA IEC 60990-3
|
Voltage state 0 guaranteed
|
<= 5 V for 24 V optocoupler input signals
<= 0.5 V for 5 V optocoupler input signals
|
Voltage state 1 guaranteed
|
15...30 V for 24 V optocoupler input signals
2.5...5.25 V for 5 V optocoupler input signals
|
Input current
|
25 mA for 5 V optocoupler input signals
7 mA for 24 V optocoupler input signals
|
Maximum input frequency
|
200 kHz for 24 V optocoupler input signals
200 kHz for 5 V optocoupler input signals
|
Maximum switching voltage
|
30 V DC (readiness signal output)
|
Maximum switching current
|
200 mA (readiness signal output)
|
Maximum voltage drop
|
<1 V 50 mA load for readiness signal output
|
Type of cooling
|
Fan
|
Maximum mechanical speed
|
3000 rpm
|
Height
|
145 mm
|
Width
|
72 mm
|
Depth
|
140 mm
|
Shock resistance
|
15 gn for 11 ms conforming to IEC 60068-2-27
|
Net weight
|
1.2 kg
|
Electromagnetic compatibility
|
Electrostatic discharge level 3 conforming to IEC 61000-4-2
Immunity to electrical transients level 4 conforming to IEC 61000-4-4
Immunity to radiated radio-electrical interference level 3 conforming to IEC 61000-4-3
Voltage/current impulse level 3 conforming to IEC 61000-4-5
|
Standards
|
IEC 50178
IEC 61800-3 environment 1
EN/IEC 61800-3 environment 2
IEC 61800-3
IEC 61800-5-1
|
Product certifications
|
UL
cUL
|
Marking
|
CE
|
Ambient air temperature for operation
|
0…40 °C conforming to UL
0…50 °C
|
Ambient air temperature for storage
|
-25…70 °C
|
Pollution degree
|
Level 2
|
Relative humidity
|
5…85 % without condensation
|
Operating altitude
|
<= 1000 m without derating
> 1000...< 2000 m without derating (maximum ambient temperature 40°C, no protective film, lateral distance of > 50mm)
|
Vibration resistance
|
1 gn (f= 13…150 Hz) conforming to IEC 60068-2-6
1.5 mm (f= 3…13 Hz) conforming to IEC 60068-2-6
|
IP degree of protection
|
IP20
On upper part: IP40 (without removal of protective film)
|