Absolute maximum input
|
25 mA/50 V DC
|
Response time
|
5 ms
|
Cold swapping
|
Yes
|
Hot swapping fallback
|
Yes for standard NIMs
|
Fallback status
|
State 0 basic NIMs
User configurable standard NIMs
|
Data format
|
EN 61131-2
IEC 61131-2
|
Update time
|
10 ms
|
Integral linearity
|
+/- 0.1 %FS
|
Differential linearity
|
Monotonic
|
Input impedance
|
<= 300 Ohm
|
Maximum supply current for sensors
|
100 mA per input channels
|
Protection type
|
Short-circuit protection
|
Absolute accuracy error
|
+/- 0.5 % of full scale 25 °C
|
Temperature drift
|
+/-0.01 %/°C
|
Insulation between channels and logic bus
|
1500 V for 1 minute
|
Insulation between channels and sensor bus
|
30 V
|
Addressing requirement
|
4 input words
|
Product compatibility
|
Power distribution module STBPDT3100/3105
Mounting base STBXBA1000
|
[Us] rated supply voltage
|
24 V DC
|
Supply
|
Power distribution module
|
Current consumption
|
30 mA at 5 V DC for logic bus
|
Marking
|
CE
|
Overvoltage category
|
II
|
Status LED
|
1 LED (green) module status (RDY)
1 LED (red) module error (ERR)
|
Depth
|
70 mm
|
Height
|
13.9 mm
|
Width
|
128.3 mm
|
Net weight
|
0.116 kg
|
Product certifications
|
C-Tick
UL
CSA
FM Class 1 Division 2
ATEX Cat 3G
|
Pollution degree
|
2 conforming to IEC 60664-1
|
Operating altitude
|
<= 2000 m
|
IP degree of protection
|
IP20 conforming to IEC 61131-2 class 1
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for operation
|
32...140 °F without derating
|
Ambient air temperature for storage
|
-40…85 °C without derating
|
Ambient air temperature for storage
|
-40...185 °F without derating
|
Relative humidity
|
95 % at 60 °C without condensation
|
Vibration resistance
|
+/-0.35 mm at 10…58 Hz
3 gn at 58…150 Hz on 35 x 7.5 mm symmetrical DIN rail
5 gn at 58…150 Hz on 35 x 15 mm symmetrical DIN rail
|
Shock resistance
|
30 gn for 11 ms conforming to IEC 88 reference 2-27
|