Discrete output current
|
500 mA
|
Discrete output logic
|
Positive or negative
|
Output voltage
|
19.2...30 V DC
|
Absolute maximum voltage
|
56 V 1.3 ms
|
Response time
|
560 µs off-to-on
870 µs on-to-off
|
Cold swapping
|
Yes
|
Hot swapping
|
Yes for standard NIMs
|
Fallback
|
State 0 basic NIMs
User configurable standard NIMs
|
Protection type
|
Power protection integrated fuse on PDM time lag 10 A
Reverse polarity protection
Short-circuit protection
Thermal overload protection
|
Insulation between channels and logic bus
|
1500 V for 1 minute
|
Maximum leakage current
|
0.4 mA at state 0 30 V
|
Surge current
|
5 A 0.5 ms
|
Maximum load capacitance
|
50 µF
|
Maximum load inductance
|
500 mH at 4 Hz
|
Minimum load
|
0.5 mA
|
Reset
|
Manual reset COM fault
|
Product compatibility
|
Power distribution module STBPDT3100/3105
I/O base STBXBA1000
|
[Us] rated supply voltage
|
24 V DC
|
Supply
|
Power distribution module
|
Current consumption
|
70 mA at 5 V DC for logic bus
|
Marking
|
CE
|
Overvoltage category
|
II
|
Status LED
|
1 LED (green) module status (RDY)
1 LED per channel (green) channel status (OUT1 to OUT4)
1 LED (red) module error (ERR)
|
Height
|
13.9 mm
|
Depth
|
70 mm
|
Width
|
128.3 mm
|
Net weight
|
0.11 kg
|
Standards
|
IEC 61131-2
|
Product certifications
|
FM Class 1 Division 2
CSA
UL
|
Pollution degree
|
2 conforming to IEC 60664-1
|
Operating altitude
|
<= 2000 m
|
IP degree of protection
|
IP20 conforming to IEC 61131-2 class 1
|
Ambient air temperature for operation
|
0…60 °C (without derating)
|
Ambient air temperature for operation
|
32...140 °F without derating
|
Ambient air temperature for storage
|
-40…85 °C without derating
|
Ambient air temperature for storage
|
-40...185 °F without derating
|
Relative humidity
|
95 % at 60 °C without condensation
|
Vibration resistance
|
3 gn at 58…150 Hz on 35 x 7.5 mm symmetrical DIN rail
5 gn at 58…150 Hz on 35 x 15 mm symmetrical DIN rail
+/-0.35 mm at 10…58 Hz
|
Shock resistance
|
30 gn for 11 ms conforming to IEC 88 reference 2-27
|