Range compatibility
|
Twido
Advantys OTB
|
Analogue input resolution
|
12 bits
|
LSB value
|
2.5 mV voltage voltage
4.8 µA current current
0.2 °C temperature probe Pt 100/Pt 1000
0.05 °C temperature probe Ni 100/Ni 1000
|
Permissible continuous overload
|
40 mA, analogue input type: current
13 V, analogue input type: voltage
|
Input impedance
|
>= 10 kOhm temperature probe
470 Ohm current
10 kOhm voltage
|
Sampling duration
|
160 ms
|
Acquisition period
|
320 ms per channel + 1 controller cycle time temperature probe
160 ms per channel + 1 controller cycle time voltage/current
|
Measurement error
|
+/- 0.2 % of full scale 0...10 V 0...10 V at 25 °C
+/- 0.2 % of full scale 4...20 mA 4...20 mA at 25 °C
+/- 0.4 % of full scale Pt 100/Pt 1000, Ni 100/ Ni 1000 at 25 °C
|
Temperature coefficient
|
+/- 0.004 %FS/°C, analogue input type: temperature probe
+/- 0.009 %FS/°C, analogue input type: current
+/- 0.009 %FS/°C, analogue input type: voltage
|
Repeat accuracy
|
+/-0.1 %FS
|
Non-linearity
|
+/- 0.02 %FS
|
Total error
|
+/-0.5 %FS
|
Type of cable
|
Shielded cable
|
Insulation between channel and internal logic
|
Photocoupler
|
Supply
|
External supply
|
[Us] rated supply voltage
|
24 V DC
|
Supply voltage limits
|
20.4…28.8 V
|
Electrical connection
|
1 removable screw terminal block
|
Current consumption
|
50 mA at 5 V DC internal
60 mA at 24 V DC external
|
Net weight
|
0.085 kg
|