Schneider-Electric Sonepar
 
LC1D32E7 image- sonepar-france
LC1D32E7
TeSys LC1D - contacteur - 3P - AC-3 440V - 32A - bobine 48Vca
Statut commercial Statut commercial: 
Commercialisé
Schneider Electric
Dimensions Drawings
Dimensions


(1)
Including LAD 4BB
(2)
Minimum electrical clearance

LC1

D25…D38 (3-pole)

b

without add-on blocks

85

b1

with LAD 4BB

98

with LA4 D●2

114(1)

with LA4 DF, DT

123(1)

with LA4 DW, DL

130(1)

c

without cover or add-on blocks

90

with cover, without add-on blocks

92

c1

with LAD N or C (2 or 4 contacts)

123

c2

with LA6 DK10, LAD 6K10

135

c3

with LAD T, R, S

143

with LAD T, R, S and sealing cover

147

(1)

Including LAD 4BB.