Schneider-Electric Sonepar
 
LC1D95E7 image- sonepar-france
LC1D95E7
TeSys LC1D - contacteur - 3P - AC-3 440V - 95A - bobine 48Vca
Statut commercial Statut commercial: 
Commercialisé
Schneider Electric
Dimensions Drawings
Dimensions


(1)
Minimum electrical clearance

LC1

D80

D95

a

85

85

b1

with LA4 D●2

135

135

with LA4 DB3 or LAD 4BB3

135

with LA4 DF, DT

142

142

with LA4 DM, DW, DL

150

150

c

without cover or add-on blocks

125

125

with cover, without add-on blocks

130

130

c1

with LAD N (1 contact)

150

150

with LAD N or C (2 or 4 contacts)

158

158

c2

with LA6 DK10, LAD 6DK

170

170

c3

with LAD T, R, S

178

178

with LAD T, R, S and sealing cover

182

182