|
|
|
LC2D12P7
TeSys LC2D - contacteur inverseur - 3P - AC-3 440V - 12A - bobine 230Vca
|
|
|
Dimensions
LC2 or 2 x LC1 | a | b | c(1) | e1 | e2 | G |
---|
D09 to D18 (AC) | 90 | 77 | 86 | 4 | 1.5 | 80 | D093 to D123 (AC) | 90 | 99 | 86 | – | – | 80 | D09 to D18 (DC) | 90 | 77 | 95 | 4 | 1.5 | 80 | D093 to D123 (DC) | 90 | 99 | 95 | – | – | 80 | D25 to D38 (AC) | 90 | 85 | 92 | 9 | 5 | 80 | D183 to D383 (AC) | 90 | 99 | 92 | – | – | 80 | D25 to D32 (DC) | 90 | 85 | 101 | 9 | 5 | 80 | D183 to D383 (DC) | 90 | 99 | 101 | – | – | 80 | e1 and e2: including cabling. | (1) With safety cover, without add-on block. |
|
|