Schneider-Electric van_Egmond
 
GV4PE50N picture- vanegmond
GV4PE50N
Motor circuit breaker, TeSys GV4, 3P, 50A, Icu 50kA, thermal magnetic, Everlink terminals
EAN Code: 
3606481310286
Schneider Electric
Dimensions Drawings
GV4 with Toggle: GV4LE, GV4PE, GV4PEM

With EverLink® Connector


With Crimp Lug Connector


GV4 with Rotary Handle: GV4L, GV4P, or GV4LE, GV4PE, GV4PEM with GV4ADN01, GV4ADN02 Direct Mounting Rotary Handle

Dimensions


GV4L, GV4P, GV4LE, GV4PE, GV4PEM

Panel Mounting with M4 Screws


Door Cut-Out for Rotary Handle


Minimum Safety Clearance


Toggle-type, rotary handle-type: identical clearance values.

Safety Clearance (mm)

Painted Sheet Metal

Bare Sheet Metal

A

B

C

A

B

C

No accessory

30

0

0

40

0

5

Interphase barriers

0

0

0

0

0

5

Long terminal shield

0

0

0

0

0

5