GV4 with Toggle: GV4LE, GV4PE, GV4PEM With EverLink® Connector
With Crimp Lug Connector
GV4 with Rotary Handle: GV4L, GV4P, or GV4LE, GV4PE, GV4PEM with GV4ADN01, GV4ADN02 Direct Mounting Rotary Handle Dimensions
GV4L, GV4P, GV4LE, GV4PE, GV4PEM Panel Mounting with M4 Screws
Door Cut-Out for Rotary Handle
Minimum Safety Clearance
Toggle-type, rotary handle-type: identical clearance values. Safety Clearance (mm) |
---|
| Painted Sheet Metal | Bare Sheet Metal |
---|
A | B | C | A | B | C |
---|
No accessory | 30 | 0 | 0 | 40 | 0 | 5 | Interphase barriers | 0 | 0 | 0 | 0 | 0 | 5 | Long terminal shield | 0 | 0 | 0 | 0 | 0 | 5 |
|