|
|
|
9001KS43K5R
Key selector switch head, Harmony 9001K, metal, key switch, 30mm, key E10, 3 positions, stay put
|
|
|
Main
Range of product
|
Harmony 9001K
|
Product or component type
|
Head for key selector switch
|
Device short name
|
9001K
|
Type of operator
|
Stay put
|
Operator profile
|
Key switch
|
Complementary
Bezel material
|
Metal
|
Mounting diameter
|
30 mm
|
Net weight
|
0.234 kg
|
Shape of signaling unit head
|
Octagonal
|
Operator position information
|
3 positions
|
Type of keylock
|
Key
|
Key number
|
E10
|
Key withdrawal position
|
Center
|
Contacts type and composition
|
Without contact block
|
Mechanical durability
|
500000 cycles
|
Product compatibility
|
9001KA1, mounted side 1 or 2
|
Device presentation
|
Basic element
|
Operator profile
|
Key switch
|
Type of operator
|
Stay put
|
Size
|
30 mm
|
Cam profile
|
3
|
Environment
Protective treatment
|
TC
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-25…70 °C
|
Overvoltage category
|
Class II conforming to IEC 61140
|
IP degree of protection
|
IP66 conforming to IEC 60529
|
NEMA degree of protection
|
NEMA 1
NEMA 12
NEMA 13
NEMA 2
NEMA 3
NEMA 3R
NEMA 4
|
Standards
|
EN/IEC 60947-5-4
UL 508
JIS C 852
CSA C22.2 No 14
EN/IEC 60947-5-1
JIS C 4520
EN/IEC 60947-1
|
Product certifications
|
UL 508
NEMA
|
Vibration resistance
|
7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
50 gn conforming to IEC 60068-2-27
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.572 cm
|
Package 1 Width
|
5.334 cm
|
Package 1 Length
|
9.144 cm
|
Package 1 Weight
|
226.796 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|