Schneider-Electric
 
ABL8MEM12020 picture- web-product-data-sheet
ABL8MEM12020
regulated SMPS, 1 or 2-phase, 100..240 V AC, 12 V, 2 A
Schneider Electric
Dimensions Drawings
Regulated Switch Mode Power Supplies
Dimensions


a in mm

a in in.

a1 in mm

a1 in in.

ABL8MEM05040

54

2.12

42

1.65

ABL8MEM12020

54

2.12

42

1.65

ABL8MEM24003

36

1.41

24

0.94

ABL8MEM24006

36

1.41

24

0.94

ABL8MEM24012

54

2.12

42

1.65

ABL7RM24025

74

2.91

60

2.36