Schneider-Electric
 
ATSU01N222LT picture- web-product-data-sheet
ATSU01N222LT
Altistart 01 lágyindító / lágyleállító TeSys U-hoz, 22A, 11kW, 3f, 200...480VAC
Schneider Electric
Letöltés és dokumentumok 1 - 20 / 20
Katalógus
 
Catalog: Soft starters Altistart 01 English   2024-06-15       
TeSys - Catalog 2024 - Innovative and connected solutions for motor starters English   2024-06-27  summary
TeSys - Catalog 2024 - Innovative and connected solutions for motor starters

Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system.
 
 
Tanúsítvány
 
ATS01 CCC CERTIFICATE 1-3 English   2024-05-29       
ATS01 CSA Certificate of Compliance English   2024-06-15       
ATS01 UL Certificate English   2024-06-15       
ATS_EAC_CERTIFICATE Russian   2024-06-19       
Cert altistart altivar Russian   2024-06-19       
 
Megfelelőségi nyilatkozat
 
ATS01 C-TICK certificate of conformity English   2024-05-29       
ATS01 EU DECLARATION English   2024-06-15       
ATS01_UK_DECLARATION English   2024-06-15       
ATSU01-ATS01_CCC_SDOC_PE Chinese, English   2024-06-15       
 
Technikai rajz
 
ATSU01N222LT_2D_Drwng_PDF English   2024-06-15       
Soft start/soft stop unit Power : 4 to 15 kW - U 3-phase = 200 to 240 V or 380 to 415 V or 440 to 430 V SILENT   2024-06-15       
Soft start/soft stop unit Power : 4 to 15 kW - U 3-phase = 200 to 240 V or 380 to 415 V or 440 to 430 V SILENT   2024-06-15       
Soft start/soft stop unit Power : 4 to 15 kW - U 3-phase = 200 to 240 V or 380 to 415 V or 440 to 430 V SILENT   2024-06-15       
 
Megfelelőségi nyilatkozat
 
ATSU01N222LT EU RoHS nyilatkozat Hungarian   2024-06-28  summary
ATSU01N222LT EU RoHS nyilatkozat

Altistart 01 lágyindító / lágyleállító TeSys U-hoz, 22A, 11kW, 3f, 200...480VAC
 
 
Használati útmutató adatlap
 
Instruction sheet - ATSU01N2...LT English   2024-06-15       
 
Körkörösségi profil
 
ALTISTART 01, 0.75 – 15 kW, Product End-of-Life Instructions English   2024-06-15       
 
CAD
 
ATSU01N222LT_CAD_DOC English   2024-06-15       
Soft start/soft stop unit Power : 4 to 15 kW - U 3-phase = 200 to 240 V or 380 to 415 V or 440 to 430 V SILENT   2024-06-15