Dimension GV2ME
X1 Electrical clearance = 40 mm for Ue ≤ 690 V Mounting GV2ME On 35 mm rail
c = 78.5 on AM1 DP200 (35 x 7.5) c = 86 on AM1 DE200, ED200 (35 x 15) On panel with adapter plate GV2AF02
On pre-slotted plate AM1 PA
On rails DZ5 MB201
GV2AF01 Combination GV2ME + TeSys k contactor
GV2AF3 Combination GV2ME + TeSys d contactor
GV2ME + | LC1D09…D18 | LC1D25 and D32 |
---|
b | 176.4 | 186.8 | c1 | 94.1 | 100.4 | c | 99.6 | 105.9 |
GV2AF4 + LAD311 Combination GV2ME + TeSys d contactor
GV2ME + | LC1D09…D18 | LC1D25 and D32 |
---|
b | 176.4 | 186.8 | c1 | 103.1 | 136.4 | c | 135.6 | 141.9 | d1 | 107 | 107 | d | 112.5 | 112.5 |
GV2ME + GV1L3 (Current Limiter)
X1 = 10 mm for Ue = 230 V or 30 mm for 230 V < Ue ≤ 690 V
|