Terminal type
|
Touchscreen display
|
Data storage equipment
|
500 GB enterprise hard disk
|
Display resolution
|
1024 x 768 pixels XGA
|
Memory type
|
512 KB SRAM
4 GB RAM DDR3
|
Type of cooling
|
Fan
|
Integrated connection type
|
DVI-I video port - DVI-I
COM1 serial link - male SUB-D 9 - RS232C (rate: 115 kbauds)
COM2 serial link - male SUB-D 9 - RS232C (rate: 115 kbauds)
2 Ethernet TCP/IP - 1 RJ45
4 USB 2.0 type A (rate: 480 Mbit/s)
|
Number of slots
|
1 PCI
1 PCI express 1x
|
[Us] rated supply voltage
|
100...240 V AC power supply
|
Supply voltage limits
|
85…265 V
|
Network frequency
|
50...60 Hz
47...63 Hz
|
[In] rated current
|
1.6 A
|
Inrush current
|
40 A
|
Power consumption in W
|
130 W
|
Surface finish
|
Scotch-Brite® finished
|
Display material
|
Polyethylene sheet
|
Fixing mode
|
Enclosure door: by fixing kit (fasteners included)
Panel: by fixing kit (fasteners included)
|
Control type
|
ON/OFF push-button (equipment ON and OFF)
Push-button (reset)
|
Local signalling
|
Multi-colour LED for power
LED for accessing hard disk (DISK)
|
Width
|
402 mm
|
Height
|
301 mm
|
Depth
|
153 mm
|
Net weight
|
12.2 kg
|
Main type
|
Performance
|
IP degree of protection
|
IP65 conforming to EN/IEC 61131-2
|
NEMA degree of protection
|
NEMA 4X
|
Product certifications
|
CULus 508
CULus CSA 22-2 No 142
CULus HazLoc Class I Division 2 UL 1604
CULus HazLoc Class I Division 2 ANSI/ISA 12-12-01
CULus HazLoc Class I Division 2 CSA 22-2 No 213
GOST
CE
C-Tick
ATEX II 3 zone 22 dust
|
Standards
|
EN 1672-2 for food processing machinery
FDA 21 CFR 177.2006 for flat seals
|
Pollution degree
|
2 conforming to EN/IEC 61131-2
|
Electromagnetic compatibility
|
Immunity to high frequency interference conforming to EN/IEC 61131-2
Immunity to high frequency interference conforming to EN/IEC 61000-4-x
Immunity to electromagnetic emissions conforming to EN 55022 class A
Immunity to electromagnetic emissions conforming to EN 55011 class A
|
Ambient air temperature for operation
|
0…50 °C vertical installation conforming to UL 508
0…45 °C vertical installation when using Gigabit Ethernet with HDD storage device conforming to UL 508
0…50 °C vertical installation conforming to EN/IEC 61131-2
0…45 °C vertical installation when using RAID option conforming to EN/IEC 61131-2
0…45 °C vertical installation when using RAID option conforming to UL 508
5…45 °C vertical installation when using DVD writer conforming to EN/IEC 61131-2
5…45 °C vertical installation when using DVD writer conforming to UL 508
0…45 °C vertical installation when using Gigabit Ethernet with HDD storage device conforming to EN/IEC 61131-2
|
Ambient air temperature for storage
|
-20…60 °C conforming to IEC 60068-2-2 test Bb
-20…60 °C conforming to IEC 60068-2-14 test Na
|
Relative humidity
|
10…85 % conforming to EN/IEC 60068-2-78
10…85 % conforming to EN/IEC 60068-2-30 Db
|
Operating altitude
|
2000 m conforming to EN/IEC 61131-2
|
Vibration resistance
|
1 mm (f = 3…13.2 Hz) continuous conforming to EN/IEC 60068-2-6 Fc
0.7 gn (f = 13.2…100 Hz) continuous conforming to EN/IEC 60068-2-6 Fc
0.125 gn (f = 5…100 Hz) continuous conforming to EN/IEC 60068-2-6 Fc
0.250 gn (f = 5…100 Hz) intermittently conforming to EN/IEC 60068-2-6 Fc
|
Shock resistance
|
15 gn for 11 ms conforming to IEC 60068-2-27, Ea tests
|