Number of points
|
5
|
Terminal type
|
Touchscreen display
|
Memory type
|
8 GB RAM DDR3 internal
|
Data storage equipment
|
500 GB back side enterprise hard disk
|
Aspect ratio
|
16:9
|
Display type
|
Colour TFT LCD
LED
|
Display resolution
|
1366 x 768 pixels WXGA
|
Backlight lifespan
|
50000 hours
|
View angle horizontal x vertical
|
160 x 170°
|
Touch panel
|
Projected capacitive technology (PCT)
|
Type of cooling
|
Fanless
Passive
|
Watchdog timer
|
1…255 ms
|
Number of slots
|
1 mini PCI Express full-size
|
[Us] rated supply voltage
|
24 V DC +/- 20 %
100...240 V AC with additional adaptor HMIYPSPMAC1
|
Power consumption in W
|
18…60 W
|
Mechanical robustness
|
Hardness anti-scratch 7H
|
Function available
|
Operate with water on screen
|
Width
|
419.7 mm
|
Height
|
269 mm
|
Depth
|
56.7 mm
|
Cut-out dimensions
|
412.4 (+/- 0.7) x 261.7 (+/- 0.4)
|
Net weight
|
6 kg
|
Display size
|
15" wide multi-touch
|
Main type
|
Performance
|