Luminance
|
350 cd/m²
|
View angle horizontal x vertical
|
160 x 100°
|
Touch panel
|
Analogue resistive
|
Memory type
|
1 GB RAM DDR2
512 KB SRAM
|
Video controller type
|
Intel Graphics Media Accelerator (GMA) 500, 256 MB
|
Integrated connection type
|
2 Ethernet TCP/IP - RJ45 10BASE-T/100BASE-T/1000BASE-T
COM1 serial link - male SUB-D 9 - RS232C - 115 kbauds
USB 2.0 port - USB type A - 480 Mbit/s front panel
2 USB 2.0 port - USB type A - 480 Mbit/s top
|
Operating system
|
Windows Embedded Standard WES2009 - English
Windows Embedded Standard WES2009 - French
Windows Embedded Standard WES2009 - German
Windows Embedded Standard WES2009 - Italian
Windows Embedded Standard WES2009 - Spanish
Windows Embedded Standard WES2009 - Swedish
Windows Embedded Standard WES2009 - Chinese
Windows Embedded Standard WES2009 - Portuguese
Windows Embedded Standard WES2009 - Russian
|
Software package
|
.NET Framework 3.5
Internet Explorer
Viewer Word/Excel/Power Point
Vijeo Citect web client
Adobe PDF and multimedia reader
Vijeo Designer run time demo
|
[Us] rated supply voltage
|
24 V DC (power supply)
|
Supply voltage limits
|
18…30 V
|
[In] rated current
|
1.9 A
|
Inrush current
|
3 A
|
Bezel material
|
Stainless steel 304
|
Surface finish
|
Scotch-Brite® finished
|
Enclosure material
|
Treated steel
|
Display material
|
Polyethylene sheet
|
Fixing mode
|
Enclosure door: by fixing kit (fasteners included)
Panel: by fixing kit (fasteners included)
|
Control type
|
ON/OFF push-button (equipment ON and OFF)
Push-button (reset)
|
Local signalling
|
Accessing CF system card (DISK): LED (yellow)
Power: multi-colour LED (-)
|
Width
|
402 mm
|
Height
|
301 mm
|
Depth
|
72 mm
|
Net weight
|
6.04 kg
|
IP degree of protection
|
IP65 (front panel (indoor use)) conforming to EN/IEC 61131-2
|
NEMA degree of protection
|
NEMA 4X front panel (indoor use)
|
Product certifications
|
Marine GL Bridge with line filter HMIYLFIMAR11
CULus 508
CULus CSA 22-2 No 142
CULus HazLoc Class I Division 2 UL 1604
CULus HazLoc Class I Division 2 ANSI/ISA 12-12-01
CULus HazLoc Class I Division 2 CSA 22-2 No 213
CE
C-Tick
GOST
ATEX II 3 Gas & Dust zone 2/22
|
Pollution degree
|
2 conforming to EN/IEC 61131-2
|
Electromagnetic compatibility
|
Immunity to high frequency interference conforming to EN/IEC 61131-2
Immunity to high frequency interference conforming to EN/IEC 61000-4-x
Immunity to electromagnetic emissions conforming to EN 55022 class A
Immunity to electromagnetic emissions conforming to EN 55011 class A
|
Ambient air temperature for operation
|
0…50 °C vertical installation conforming to EN/IEC 61131-2
0…50 °C vertical installation conforming to UL 508
|
Ambient air temperature for storage
|
-20…60 °C conforming to IEC 60068-2-2 test Bb
-20…60 °C conforming to IEC 60068-2-14 test Na
|
Relative humidity
|
10…85 % conforming to EN/IEC 60068-2-30 Db
10…85 % conforming to EN/IEC 60068-2-78
|
Operating altitude
|
2000 m conforming to EN/IEC 61131-2
|
Vibration resistance
|
1.75 mm (f = 2…9 Hz) continuous conforming to EN/IEC 60068-2-6 Fc
3.5 mm (f = 2…9 Hz) intermittently conforming to EN/IEC 60068-2-6 Fc
0.5 gn (f = 9…200 Hz) continuous conforming to EN/IEC 60068-2-6 Fc
1 gn (f = 9…200 Hz) intermittently conforming to EN/IEC 60068-2-6 Fc
1 mm (f = 3…13.2 Hz) continuous conforming to EN/IEC 60068-2-6 Fc
0.7 gn (f = 13.2…100 Hz) continuous conforming to EN/IEC 60068-2-6 Fc
|
Shock resistance
|
15 gn for 11 ms conforming to IEC 60068-2-27, Ea tests
|